CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Cone Part Number

N/A EE350750

Design Units

N/A Imperial

Cage Type

N/A Pin-Type
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 N/A 644000 lbf2860000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 N/A 167000 lbf742000 N

Dimensions

d - Cone Bore

N/A 7.5 in190.5 mm

B - Cone Width

N/A 3.7500 in95.250 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius3 N/A 0.25 in6.35 mm

da - Cone Frontface Backing Diameter

N/A 9.33 in237 mm

db - Cone Backface Backing Diameter

N/A 9.45 in240 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.64 in16.3 mm

Aa - Cage-Cone Backface Clearance

N/A 0.84 in21.3 mm
a - Effective Center Location4 N/A 0.51 in13 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)5 N/A 95900 lbf426000 N
C1 - Dynamic Radial Rating (1 million revolutions)6 N/A 370000 lbf1640000 N

C0 - Static Radial Rating

N/A 382000 lbf1700000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 124000 lbf554000 N

Factors

K - Factor8 N/A 0.77

G1 - Heat Generation Factor (Roller-Raceway)

N/A 827.7

G2 - Heat Generation Factor (Rib-Roller End)

N/A 77.3
Cg - Geometry Factor9 N/A 0.157
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.