CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A LM67000

Cone Part Number

N/A LM67043

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 N/A 14300 lbf63500 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 N/A 3700 lbf16500 N

Dimensions

d - Cone Bore

N/A 1 1/8 in28.575 mm

B - Cone Width

N/A 0.6600 in16.764 mm

Abutment and Fillet Dimensions

da - Cone Frontface Backing Diameter

N/A 1.38 in35 mm

db - Cone Backface Backing Diameter

N/A 1.63 in41.5 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.05 in1.3 mm

Aa - Cage-Cone Backface Clearance

N/A 0.02 in0.5 mm
a - Effective Center Location3 N/A -0.12 in-3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 2130 lbf9460 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 8210 lbf36500 N

C0 - Static Radial Rating

N/A 10000 lbf44600 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 1500 lbf6680 N

Factors

K - Factor7 N/A 1.42
Cg - Geometry Factor8 N/A 0.0612
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.