CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 24700

Cone Part Number

N/A NA24776SW

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel

Dimensions

d - Cone Bore

N/A 1 1/2 in38.1 mm

B - Cone Width

N/A 1.1562 in29.367 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.03 in0.762 mm

da - Cone Frontface Backing Diameter

N/A 0 in0 mm

db - Cone Backface Backing Diameter

N/A 1.77 in45 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.01 in0.3 mm

Aa - Cage-Cone Backface Clearance

N/A 0.22 in5.6 mm
a - Effective Center Location2 N/A -0.38 in-9.7 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 4400 lbf19600 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 17000 lbf75500 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 2960 lbf13200 N

Factors

K - Factor6 N/A 1.49

G1 - Heat Generation Factor (Roller-Raceway)

N/A 26.4

G2 - Heat Generation Factor (Rib-Roller End)

N/A 16.5
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Negative value indicates effective center inside cone backface.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.