CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A LL575300

Cup Part Number

N/A LL575310

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 25.0000 in635 mm

C - Cup Width

N/A 1.5 in38.1 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.250 in6.35 mm

Da - Cup Frontface Backing Diameter

N/A 24.73 in628.10 mm

Db - Cup Backface Backing Diameter

N/A 24.09 in611.89 mm

Factors

e - ISO Factor2 N/A 0.41
Y - ISO Factor3 N/A 1.48
Cg - Geometry Factor4 N/A 0.227
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.