CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A LM11700

Cup Part Number

N/A LM11710

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 1.5700 in39.878 mm

C - Cup Width

N/A 0.4200 in10.668 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.050 in1.27 mm

Da - Cup Frontface Backing Diameter

N/A 1.48 in37.59 mm

Db - Cup Backface Backing Diameter

N/A 1.34 in34.04 mm

Factors

e - ISO Factor2 N/A 0.29
Y - ISO Factor3 N/A 2.1
Cg - Geometry Factor4 N/A 0.0392
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.