CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A LM767700

Cup Part Number

N/A LM767710

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 21.5000 in546.1 mm

C - Cup Width

N/A 2.125 in53.975 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.250 in6.4 mm

Db - Cup Backface Backing Diameter

N/A 20.08 in510.00 mm

Factors

K - Factor2 N/A 1.23
e - ISO Factor3 N/A 0.47
Y - ISO Factor4 N/A 1.27

G1 - Heat Generation Factor (Roller-Raceway)

N/A 3390
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.