CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A M283400

Cup Part Number

N/A M283419

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 42.5157 in1079.899 mm

C - Cup Width

N/A 6.2205 in158.001 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.470 in11.94 mm

Da - Cup Frontface Backing Diameter

N/A 39.26 in997.20 mm

Db - Cup Backface Backing Diameter

N/A 38.62 in980.95 mm

Factors

e - ISO Factor2 N/A 0.33
Cg - Geometry Factor3 N/A 0.362
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.