CAD (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 36600

Cup Part Number

N/A 36620-B

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 7-5/8 in193.675 mm

D1 - Flange Outer Diameter

N/A 7.7772 in197.541 mm

C - Cup Width

N/A 0.9063 in23.020 mm

C1 - Cup Flange Width

N/A 0.1563 in3.970 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.06 in1.5 mm

Da - Cup Frontface Backing Diameter

N/A 7.50 in190.50 mm

Factors

K - Factor2 N/A 1.59
e - ISO Factor3 N/A 0.37
Y - ISO Factor4 N/A 1.63

G1 - Heat Generation Factor (Roller-Raceway)

N/A 91.7

G2 - Heat Generation Factor (Rib-Roller End)

N/A 24.3
Cg - Geometry Factor5 N/A 0.177
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.