CAD (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A M624600

Cup Part Number

N/A JM624610-B

Design Units

N/A METRIC

Full Timken Part Number

N/A M624600

Dimensions

D - Cup Outer Diameter

N/A 180 mm7.0866 in

D1 - Flange Outer Diameter

N/A 188.000 mm7.4016 in

C - Cup Width

N/A 26 mm1.0236 in

C1 - Cup Flange Width

N/A 6.580 mm0.2591 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 1.5 mm0.06 in

Da - Cup Frontface Backing Diameter

N/A 175.01 mm6.93 in

Factors

K - Factor2 N/A 1.41
e - ISO Factor3 N/A 0.41
Y - ISO Factor4 N/A 1.45

G1 - Heat Generation Factor (Roller-Raceway)

N/A 227

G2 - Heat Generation Factor (Rib-Roller End)

N/A 61.6
Cg - Geometry Factor5 N/A 0.108
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.