CAD (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A JP13000

Cup Part Number

N/A JP13010-B

Design Units

N/A METRIC

Full Timken Part Number

N/A JP13000

Dimensions

D - Cup Outer Diameter

N/A 185 mm7.2835 in

D1 - Flange Outer Diameter

N/A 192.000 mm7.5591 in

C - Cup Width

N/A 21 mm0.8268 in

C1 - Cup Flange Width

N/A 5.000 mm0.1969 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 3 mm0.12 in

Da - Cup Frontface Backing Diameter

N/A 188.21 mm7.41 in

Factors

K - Factor2 N/A 1.24
e - ISO Factor3 N/A 0.47
Y - ISO Factor4 N/A 1.27
Cg - Geometry Factor5 N/A 0.108
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.