CAD (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 32010X

Cup Part Number

N/A Y32010XR

Design Units

N/A METRIC

Dimensions

D - Cup Outer Diameter

N/A 80 mm3.1496 in

D1 - Flange Outer Diameter

N/A 84.000 mm3.3071 in

C - Cup Width

N/A 15.500 mm0.6102 in

C1 - Cup Flange Width

N/A 3.500 mm0.1378 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 1.0 mm0.04 in

Da - Cup Frontface Backing Diameter

N/A 79.50 mm3.13 in

Factors

K - Factor2 N/A 1.38
e - ISO Factor3 N/A 0.42
Y - ISO Factor4 N/A 1.42
Cg - Geometry Factor5 N/A 0.0853
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.