CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Specifications

Series

N/A 56000

Cone Part Number

N/A 56425

Cup Part Number

N/A 56650CD

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A 56425-90030 56425-90031 56425-90034 56425-90035 56425-90041 56425-90042 56425-90047 56425-90079 56425-90080 56425-90088 56425-902A8 56425-902A9 56425-902B3 56425-902B4 56425-902B5 56425-902C3 56425-902C4 56425-902C7 56425-902D1 56425-903B6 56425-903C1 56425-905B7

Dimensions

d - Bore

N/A 4.25 in107.95 mm

D - Cup Outer Diameter

N/A 6 1/2 in165.1 mm

B - Cone Width

N/A 1.4375 in36.513 mm

C - Double Cup Width

N/A 2.5 in63.5 mm

T - Bearing Width across Cones

N/A 3.2499 in82.547 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.14 in3.600 mm
r - Cup Backface "To Clear" Radius2 N/A 0.030 in0.8 mm

db - Cone Backface Backing Diameter

N/A 4.84 in123 mm

Da - Cup Frontface Backing Diameter

N/A 6.30 in160.00 mm

Aa - Cage-Cone Backface Clearance

N/A 0.14 in3.6 mm
a - Effective Center Location3 N/A 0.08 in2 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 N/A 13200 lbf58700 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 88600 lbf394000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 23000 lbf102000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 11200 lbf50000 N

Factors

K - Factor8 N/A 1.18
e - ISO Factor9 N/A 0.5
Y1 - ISO Factor10 N/A 1.36
Y2 - ISO Factor11 N/A 2.02
Cg - Geometry Factor12 N/A 0.158
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.