CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Specifications

Series

N/A L555200

Cone Part Number

N/A L555249

Cup Part Number

N/A L555210D

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Dimensions

d - Bore

N/A 11 1/2 in292.100 mm

D - Cup Outer Diameter

N/A 14-3/4 in374.650 mm

B - Cone Width

N/A 1.875 in47.625 mm

C - Double Cup Width

N/A 3.1250 in79.375 mm

T - Bearing Width across Cones

N/A 4.125 in104.775 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.14 in3.600 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

db - Cone Backface Backing Diameter

N/A 12.17 in309 mm

Da - Cup Frontface Backing Diameter

N/A 14.26 in362.20 mm

Aa - Cage-Cone Backface Clearance

N/A 0.18 in4.6 mm
a - Effective Center Location3 N/A 0.69 in17.5 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 N/A 30300 lbf135000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 203000 lbf905000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 52700 lbf235000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 20800 lbf92700 N

Factors

K - Factor8 N/A 1.45
e - ISO Factor9 N/A 0.4
Y1 - ISO Factor10 N/A 1.68
Y2 - ISO Factor11 N/A 2.5
Cg - Geometry Factor12 N/A 0.155
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.