CAD (0)
  • Cart is empty
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Specifications

Series

N/A LM869400

Cone Part Number

N/A LM869448

Cup Part Number

N/A LM869410CD

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A LM869448-90063 LM869448-90064 LM869448-90065 LM869448-90066 LM869448-90067 LM869448-90068 LM869448-90069 LM869448-90070 LM869448-90071 LM869448-90072 LM869448-902A2 LM869448-902A9

Dimensions

d - Bore

N/A 17.0000 in431.800 mm

D - Cup Outer Diameter

N/A 22.5000 in571.500 mm

B - Cone Width

N/A 2.9375 in74.613 mm

C - Double Cup Width

N/A 4.375 in111.125 mm

T - Bearing Width across Cones

N/A 6.1249 in155.572 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.13 in3.300 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

db - Cone Backface Backing Diameter

N/A 17.99 in457 mm

Da - Cup Frontface Backing Diameter

N/A 21.66 in550.16 mm

Aa - Cage-Cone Backface Clearance

N/A 0.4 in10.2 mm
a - Effective Center Location3 N/A 1.97 in50 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 N/A 71700 lbf319000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 481000 lbf2140000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 125000 lbf555000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 67000 lbf298000 N

Factors

K - Factor8 N/A 1.07
e - ISO Factor9 N/A 0.55
Y1 - ISO Factor10 N/A 1.24
Y2 - ISO Factor11 N/A 1.84
Cg - Geometry Factor12 N/A 0.233
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.