CAD (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 135000

Cone Part Number

N/A EE135111DW

Cup Part Number

N/A 135155

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Related Assembly Number(s)

N/A EE135111DW-90033 EE135111DW-90040 EE135111DW-90041 EE135111DW-90042 EE135111DW-90043 EE135111DW-90044 EE135111DW-90045 EE135111DW-902A2 EE135111DW-902A3 EE135111DW-904A1

Dimensions

d - Bore

N/A 11 in279.4 mm

D - Cup Outer Diameter

N/A 15.5 in393.7 mm

B - Double Cone Width

N/A 5.0000 in127.000 mm

C - Cup Width

N/A 2.0000 in50.800 mm

T - Bearing Width across Cups

N/A 4.9999 in126.997 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.250 in6.4 mm

da - Cone Frontface Backing Diameter

N/A 11.69 in297 mm

Db - Cup Backface Backing Diameter

N/A 14.49 in368.00 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.03 in0.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 50900 lbf226000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 342000 lbf1520000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 88600 lbf394000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 33200 lbf148000 N

Factors

K - Factor7 N/A 1.54
e - ISO Factor8 N/A 0.38
Y1 - ISO Factor9 N/A 1.77
Y2 - ISO Factor10 N/A 2.64

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1590
Cg - Geometry Factor11 N/A 0.158

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.