CAD (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 823000

Cone Part Number

N/A EE823103D

Cup Part Number

N/A 823175

Design Unit

N/A Inch

Cage Material

N/A Pin-Type

Related Assembly Number(s)

N/A EE823103D-90014 EE823103D-90015 EE823103D-90016

Dimensions

d - Bore

N/A 10.2500 in260.350 mm

D - Cup Outer Diameter

N/A 17.5 in444.5 mm

B - Double Cone Width

N/A 7.7500 in196.850 mm

C - Cup Width

N/A 2.875 in73.025 mm

T - Bearing Width across Cups

N/A 7.7500 in196.850 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.4 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

da - Cone Frontface Backing Diameter

N/A 11.633 in295.48 mm

Db - Cup Backface Backing Diameter

N/A 15.71 in399.00 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.11 in2.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 94000 lbf418000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 631000 lbf2810000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 164000 lbf728000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 87800 lbf391000 N

Factors

K - Factor7 N/A 1.07
e - ISO Factor8 N/A 0.55
Y1 - ISO Factor9 N/A 1.24
Y2 - ISO Factor10 N/A 1.84
Cg - Geometry Factor11 N/A 0.181

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.