CAD (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A H242600

Cone Part Number

N/A H242649D

Cup Part Number

N/A H242610

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A H242649D-90015 H242649D-90026 H242649D-90027 H242649D-902A1 H242649D-902A2 H242649D-902A7 H242649D-902B1 H242649D-902B4 H242649D-902B5 H242649D-902B6

Dimensions

d - Bore

N/A 8.1250 in206.375 mm

D - Cup Outer Diameter

N/A 13.2500 in336.550 mm

B - Double Cone Width

N/A 7.2500 in184.150 mm

C - Cup Width

N/A 3.0625 in77.788 mm

T - Bearing Width across Cups

N/A 7.1250 in180.975 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

da - Cone Frontface Backing Diameter

N/A 9.09 in231 mm

Db - Cup Backface Backing Diameter

N/A 12.05 in306.07 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.12 in3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 79000 lbf351000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 530000 lbf2360000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 137000 lbf612000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 45000 lbf200000 N

Factors

K - Factor7 N/A 1.76
e - ISO Factor8 N/A 0.33
Y1 - ISO Factor9 N/A 2.03
Y2 - ISO Factor10 N/A 3.02

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1400

G2 - Heat Generation Factor (Rib-Roller End)

N/A 135
Cg - Geometry Factor11 N/A 0.147

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.