CAD (0)
▾
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A 31324X |
Cone Part Number |
N/A X31324XM |
Cup Part Number |
N/A Y31324XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 31324XM-90KM1 |
Dimensions
d - Bore |
N/A 120 mm4.7244 in |
D - Cup Outer Diameter |
N/A 260 mm10.2362 in |
B - Cone Width |
N/A 62 mm2.4409 in |
C - Cup Width |
N/A 42 mm1.6535 in |
T - Bearing Width |
N/A 68 mm2.6772 in |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 147.1 mm5.79 in |
db - Cone Backface Backing Diameter |
N/A 172 mm6.77 in |
Da - Cup Frontface Backing Diameter |
N/A 244.1 mm9.61 in |
Db - Cup Backface Backing Diameter |
N/A 223 mm8.78 in |
Ab - Cage-Cone Frontface Clearance |
N/A 10.4 mm0.41 in |
Aa - Cage-Cone Backface Clearance |
N/A 13.5 mm0.53 in |
| a - Effective Center Location3 | N/A 13.2 mm0.52 in |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.