CAD (0)
▾
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A 31330M |
Cone Part Number |
N/A X31330M |
Cup Part Number |
N/A Y31330M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Dimensions
d - Bore |
N/A 150 mm5.9055 in |
D - Cup Outer Diameter |
N/A 320 mm12.5984 in |
B - Cone Width |
N/A 75.000 mm2.9528 in |
C - Cup Width |
N/A 50.000 mm1.9685 in |
T - Bearing Width |
N/A 82.000 mm3.2283 in |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 5.080 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4.06 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 187 mm7.36 in |
db - Cone Backface Backing Diameter |
N/A 210 mm8.27 in |
Da - Cup Frontface Backing Diameter |
N/A 300.00 mm11.84 in |
Db - Cup Backface Backing Diameter |
N/A 276.10 mm10.87 in |
Ab - Cage-Cone Frontface Clearance |
N/A 8.9 mm0.35 in |
Aa - Cage-Cone Backface Clearance |
N/A 18.5 mm0.73 in |
| a - Effective Center Location3 | N/A 18 mm0.71 in |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.