CAD (0)
▾
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A 32309M |
Cone Part Number |
N/A X32309M |
Cup Part Number |
N/A Y32309M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Dimensions
d - Bore |
N/A 45 mm1.7717 in |
D - Cup Outer Diameter |
N/A 100 mm3.937 in |
B - Cone Width |
N/A 36 mm1.4173 in |
C - Cup Width |
N/A 30.000 mm1.1811 in |
T - Bearing Width |
N/A 38.250 mm1.5059 in |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 54 mm2.13 in |
db - Cone Backface Backing Diameter |
N/A 57 mm2.24 in |
Da - Cup Frontface Backing Diameter |
N/A 93.00 mm3.68 in |
Db - Cup Backface Backing Diameter |
N/A 87.12 mm3.43 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.1 mm0.16 in |
| a - Effective Center Location3 | N/A -13 mm-0.51 in |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.