CAD (0)
▾
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A 32317 |
Cone Part Number |
N/A X32317 |
Cup Part Number |
N/A Y32317 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32317-90KA1 |
Dimensions
d - Bore |
N/A 85 mm3.3465 in |
D - Cup Outer Diameter |
N/A 180 mm7.0866 in |
B - Cone Width |
N/A 60.000 mm2.3622 in |
C - Cup Width |
N/A 49.000 mm1.9291 in |
T - Bearing Width |
N/A 63.500 mm2.5000 in |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 103 mm4.06 in |
db - Cone Backface Backing Diameter |
N/A 112 mm4.41 in |
Da - Cup Frontface Backing Diameter |
N/A 167.89 mm6.61 in |
Db - Cup Backface Backing Diameter |
N/A 161.04 mm6.34 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.9 mm0.27 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.6 mm0.26 in |
| a - Effective Center Location3 | N/A -20.8 mm-0.82 in |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.