CAD (0)
▾
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Cone Part Number |
N/A LM377449H |
Cup Part Number |
N/A LM377410 |
Design Unit |
N/A Metric |
Related Assembly Number(s) |
N/A LM377449H-902C5 LM377449H-902D7 LM377449H-90WD5 LM377449H-90WD6 |
Dimensions
d - Bore |
N/A 558.8 mm22 in |
D - Cup Outer Diameter |
N/A 736.600 mm29.0000 in |
B - Cone Width |
N/A 93 mm3.6614 in |
C - Cup Width |
N/A 80.963 mm3.1875 in |
T - Bearing Width |
N/A 104.775 mm4.125 in |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 6.4 mm0.25 in |
| r - Cup Backface "To Clear" Radius2 | N/A 6.35 mm0.250 in |
db - Cone Backface Backing Diameter |
N/A 594 mm23.39 in |
Da - Cup Frontface Backing Diameter |
N/A 710.20 mm27.96 in |
Db - Cup Backface Backing Diameter |
N/A 695.96 mm27.40 in |
Ab - Cage-Cone Frontface Clearance |
N/A 10.16 mm0.4 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.9 mm0.27 in |
| a - Effective Center Location3 | N/A 15.8 mm0.62 in |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.