CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Cone Part Number

N/A NA56393SW

Cup Part Number

N/A 56649D

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 3.9360 in99.975 mm

D - Cup Outer Diameter

N/A 6.4951 in164.976 mm

T - Bearing Width across Cones

N/A 3.5 in88.9 mm

C - Double Cup Width

N/A 2.5 in63.5 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.14 in3.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.030 in0.8 mm

db - Cone Backface Backing Diameter

N/A 4.61 in117 mm

Da - Cup Frontface Backing Diameter

N/A 6.30 in160.00 mm

Basic Load Ratings

C1 - Dynamic Radial Rating (1 million revolutions)3 N/A 88600 lbf394000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)4 N/A 11200 lbf50000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 23000 lbf102000 N

Factors

K - Factor6 N/A 1.18
e - ISO Factor7 N/A 0.5
Y1 - ISO Factor8 N/A 1.36
Y2 - ISO Factor9 N/A 2.02
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.