CAD (0)
  • Cart is empty
Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.

Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.

Applications:
Commercial vehicle truck and trailer wheel ends
Unit of Measure

Notes

Disclaimer

N/A The Timken Wheel-Pac™ bearing is not sold in the United States.

Specifications

Cone Part Numbers

N/A NP329220 (Inboard) NP586546 (Outboard)

Cup Part Numbers

N/A NP703041 (Inboard) NP771654 (Outboard)

Alternate Part Name

N/A NP329220

Bore (Outboard)

N/A 3.693 in93.800 mm

Bore (Inboard)

N/A 3.701 in94.000 mm

Cup Outside Diameter (Outboard)

N/A 5.827 in148.000 mm

Cup Outside Diameter (Inboard)

N/A 5.827 in148.000 mm

Cup Width (Outboard)

N/A 1.705 in43.316 mm

Cup Width (Inboard)

N/A 1.705 in43.316 mm

Total Width

N/A 5.315 in135.00 mm

Applications

Application Bus

N/A VOLVO - 7700 - Rear
VOLVO - 8500 - Rear
VOLVO - 8700 - Rear
VOLVO - 9700 - Rear
VOLVO - 9900 - Rear
VOLVO - B 6 - Rear

Application Truck

N/A DAF - XF 105 - Rear
RENAULT TRUCKS - KERAX - Rear
RENAULT TRUCKS - MAGNUM - Rear
RENAULT TRUCKS - PREMIUM 2 - Rear
VOLVO - FE - Rear
VOLVO - FH - Rear
VOLVO - FH 12 - Rear
VOLVO - FH 16 - Rear
VOLVO - FL 10 - Rear
VOLVO - FL 12 - Rear
VOLVO - FL 6 - Rear
VOLVO - FL 7 - Rear
VOLVO - FL 7 - Rear Inner
VOLVO - FM - Rear
VOLVO - FM 12 - Rear
VOLVO - FM 7 - Rear
VOLVO - FM 9 - Rear
VOLVO - NH 12 - Rear