CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 88.900 mm |
Bearing Type |
N/A Thrust Cylindrical Roller Bearings - TP |
Dimensions
D - Bearing O.D. |
N/A 132.558 mm5.2188 in |
T - Bearing Width |
N/A 25.4 mm1 in |
T1 - Bearing Width |
N/A 7.14 mm0.281 in |
d1 - Large Bore I.D. |
N/A 90.49 mm3.562 in |
D1 - Small Diameter O.D. |
N/A 130.97 mm5.156 in |
E - Shoulder Diameter - Housing |
N/A 97.6 mm3.84 in |
H - Shoulder Diameter - Shaft |
N/A 123.8 mm4.88 in |
r - Fillet Chamfer |
N/A 1.6 mm0.06 in |