CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 101.600 mm |
Bearing Type |
N/A Thrust Cylindrical Roller Bearings - TP |
Dimensions
D - Bearing O.D. |
N/A 228.600 mm9.0000 in |
T - Bearing Width |
N/A 44.45 mm1.75 in |
T1 - Bearing Width |
N/A 12.7 mm0.5 in |
d1 - Large Bore I.D. |
N/A 103.19 mm4.062 in |
D1 - Small Diameter O.D. |
N/A 227.01 mm8.938 in |
E - Shoulder Diameter - Housing |
N/A 115.9 mm4.56 in |
H - Shoulder Diameter - Shaft |
N/A 214.3 mm8.44 in |
r - Fillet Chamfer |
N/A 1.6 mm0.06 in |