CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 127 mm |
Bearing Type |
N/A Thrust Cylindrical Roller Bearings - TP |
Dimensions
D - Bearing O.D. |
N/A 203.2 mm8 in |
T - Bearing Width |
N/A 44.45 mm1.75 in |
T1 - Bearing Width |
N/A 12.7 mm0.5 in |
d1 - Large Bore I.D. |
N/A 128.59 mm5.062 in |
D1 - Small Diameter O.D. |
N/A 201.61 mm7.938 in |
E - Shoulder Diameter - Housing |
N/A 139.7 mm5.5 in |
H - Shoulder Diameter - Shaft |
N/A 190.5 mm7.5 in |
r - Fillet Chamfer |
N/A 1.6 mm0.06 in |