CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 127 mm |
Bearing Type |
N/A Thrust Cylindrical Roller Bearings - TP |
Dimensions
D - Bearing O.D. |
N/A 254.000 mm10.0000 in |
T - Bearing Width |
N/A 50.8 mm2 in |
T1 - Bearing Width |
N/A 14.29 mm0.562 in |
d1 - Large Bore I.D. |
N/A 128.59 mm5.062 in |
D1 - Small Diameter O.D. |
N/A 252.41 mm9.938 in |
E - Shoulder Diameter - Housing |
N/A 141.3 mm5.56 in |
H - Shoulder Diameter - Shaft |
N/A 239.7 mm9.44 in |
r - Fillet Chamfer |
N/A 3.2 mm0.12 in |