CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 152.400 mm |
Bearing Type |
N/A Thrust Cylindrical Roller Bearings - TP |
Dimensions
D - Bearing O.D. |
N/A 228.600 mm9.0000 in |
T - Bearing Width |
N/A 50.8 mm2 in |
T1 - Bearing Width |
N/A 14.29 mm0.562 in |
d1 - Large Bore I.D. |
N/A 153.99 mm6.062 in |
D1 - Small Diameter O.D. |
N/A 227.01 mm8.938 in |
E - Shoulder Diameter - Housing |
N/A 163.5 mm6.44 in |
H - Shoulder Diameter - Shaft |
N/A 217.2 mm8.56 in |
r - Fillet Chamfer |
N/A 3.2 mm0.12 in |