CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 177.800 mm |
Bearing Type |
N/A Thrust Cylindrical Roller Bearings - TP |
Dimensions
D - Bearing O.D. |
N/A 254.000 mm10.0000 in |
T - Bearing Width |
N/A 50.8 mm2 in |
T1 - Bearing Width |
N/A 14.29 mm0.562 in |
d1 - Large Bore I.D. |
N/A 180.18 mm7.094 in |
D1 - Small Diameter O.D. |
N/A 251.62 mm9.906 in |
E - Shoulder Diameter - Housing |
N/A 188.9 mm7.44 in |
H - Shoulder Diameter - Shaft |
N/A 242.9 mm9.56 in |
r - Fillet Chamfer |
N/A 1.6 mm0.06 in |