CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 177.800 mm |
Bearing Type |
N/A Thrust Cylindrical Roller Bearings - TP |
Dimensions
D - Bearing O.D. |
N/A 355.6 mm14 in |
T - Bearing Width |
N/A 76.2 mm3 in |
T1 - Bearing Width |
N/A 20.64 mm0.812 in |
d1 - Large Bore I.D. |
N/A 180.18 mm7.094 in |
D1 - Small Diameter O.D. |
N/A 353.22 mm13.906 in |
E - Shoulder Diameter - Housing |
N/A 198.4 mm7.81 in |
H - Shoulder Diameter - Shaft |
N/A 335 mm13.19 in |
r - Fillet Chamfer |
N/A 1.6 mm0.06 in |