CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 1320 mm51.969 in |
d1 - Cone Outside Diameter |
N/A 1242 mm48.898 in |
D1 - Cup Bore |
N/A 1118 mm44.016 in |
E - Shoulder Diameter - Housing (Max) |
N/A 1157 mm45.55 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 1187 mm46.73 in |
r - Fillet Radius |
N/A 8 mm0.310 in |
S - Dimension |
N/A 539 mm21.22 in |
T - Total Width |
N/A 190 mm7.48 in |
T1 - Cage Position |
N/A 131.1 mm5.161 in |
Groove Position |
N/A 68.09 mm2.681 in |
T3 - Cup Width |
N/A 102 mm4.016 in |