CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 500 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796224544 |
Dimensions
D - Outside Diameter |
N/A 670 mm26.3780 in |
d1 - Cone Outside Diameter |
N/A 640 mm25.197 in |
D1 - Cup Bore |
N/A 570 mm22.441 in |
E - Shoulder Diameter - Housing (Max) |
N/A 588 mm23.15 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 603 mm23.74 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 268 mm10.551 in |
T - Total Width |
N/A 103 mm4.055 in |
T1 - Cage Position |
N/A 69.1 mm2.72 in |
Groove Position |
N/A 42 mm1.65 in |
T2 - Cone Width |
N/A 62.5 mm2.461 in |
T3 - Cup Width |
N/A 54.5 mm2.146 in |