CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 530 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362307 |
Dimensions
D - Outside Diameter |
N/A 710 mm27.953 in |
d1 - Cone Outside Diameter |
N/A 675 mm26.575 in |
D1 - Cup Bore |
N/A 603 mm23.74 in |
E - Shoulder Diameter - Housing (Max) |
N/A 620 mm24.409 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 638 mm25.118 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 285 mm11.22 in |
T - Total Width |
N/A 109 mm4.291 in |
T1 - Cage Position |
N/A 73.9 mm2.909 in |
Groove Position |
N/A 32 mm1.26 in |
T2 - Cone Width |
N/A 66 mm2.598 in |
T3 - Cup Width |
N/A 55.5 mm2.185 in |