CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 600 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014480 |
Dimensions
D - Outside Diameter |
N/A 800 mm31.496 in |
d1 - Cone Outside Diameter |
N/A 750 mm29.528 in |
D1 - Cup Bore |
N/A 677 mm26.654 in |
E - Shoulder Diameter - Housing (Max) |
N/A 699 mm27.52 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 718 mm28.27 in |
r - Fillet Radius |
N/A 4 mm0.16 in |
S - Dimension |
N/A 322 mm12.677 in |
T - Total Width |
N/A 122 mm4.803 in |
T1 - Cage Position |
N/A 82.9 mm3.264 in |
Groove Position |
N/A 40.58 mm1.598 in |
T3 - Cup Width |
N/A 64 mm2.52 in |