CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 670 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014701 |
Dimensions
D - Outside Diameter |
N/A 900 mm35.433 in |
d1 - Cone Outside Diameter |
N/A 838.2 mm33 in |
D1 - Cup Bore |
N/A 773 mm30.433 in |
E - Shoulder Diameter - Housing (Max) |
N/A 792 mm31.181 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 813 mm32.008 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 363 mm14.291 in |
T - Total Width |
N/A 140 mm5.512 in |
T1 - Cage Position |
N/A 121.1 mm4.768 in |
T2 - Cone Width |
N/A 94 mm3.701 in |
T3 - Cup Width |
N/A 73 mm2.874 in |