CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 800 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362253 |
Dimensions
D - Outside Diameter |
N/A 1060.000 mm41.732 in |
d1 - Cone Outside Diameter |
N/A 1010 mm39.764 in |
D1 - Cup Bore |
N/A 906 mm35.669 in |
E - Shoulder Diameter - Housing (Max) |
N/A 931 mm36.654 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 957 mm37.677 in |
r - Fillet Radius |
N/A 6 mm0.236 in |
S - Dimension |
N/A 434 mm17.087 in |
T - Total Width |
N/A 155 mm6.102 in |
T1 - Cage Position |
N/A 105.7 mm4.161 in |
Groove Position |
N/A 52 mm2.05 in |
T2 - Cone Width |
N/A 94 mm3.701 in |
T3 - Cup Width |
N/A 78.5 mm3.091 in |