CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 850 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362260 |
Dimensions
D - Outside Diameter |
N/A 1120 mm44.094 in |
d1 - Cone Outside Diameter |
N/A 1070 mm42.126 in |
D1 - Cup Bore |
N/A 963 mm37.913 in |
E - Shoulder Diameter - Housing (Max) |
N/A 987 mm38.858 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 1014 mm39.921 in |
r - Fillet Radius |
N/A 6 mm0.236 in |
S - Dimension |
N/A 455 mm17.913 in |
T - Total Width |
N/A 160 mm6.299 in |
T1 - Cage Position |
N/A 107.6 mm4.236 in |
Groove Position |
N/A 65 mm2.56 in |
T2 - Cone Width |
N/A 95.5 mm3.76 in |
T3 - Cup Width |
N/A 82 mm3.228 in |