CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 900 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362277 |
Dimensions
D - Outside Diameter |
N/A 1180 mm46.457 in |
d1 - Cone Outside Diameter |
N/A 1120 mm44.094 in |
D1 - Cup Bore |
N/A 1014 mm39.921 in |
E - Shoulder Diameter - Housing (Max) |
N/A 1041 mm40.984 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 1069 mm42.087 in |
r - Fillet Radius |
N/A 6 mm0.236 in |
S - Dimension |
N/A 487 mm19.173 in |
T - Total Width |
N/A 170 mm6.693 in |
T1 - Cage Position |
N/A 116.6 mm4.591 in |
Groove Position |
N/A 73 mm2.87 in |
T2 - Cone Width |
N/A 104 mm4.094 in |
T3 - Cup Width |
N/A 84 mm3.307 in |