CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 950 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796363403 |
Dimensions
D - Outside Diameter |
N/A 1250 mm49.213 in |
d1 - Cone Outside Diameter |
N/A 1185 mm46.654 in |
D1 - Cup Bore |
N/A 1075 mm42.323 in |
E - Shoulder Diameter - Housing (Max) |
N/A 1102 mm43.386 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 1131 mm44.528 in |
r - Fillet Radius |
N/A 6 mm0.236 in |
S - Dimension |
N/A 507 mm19.961 in |
T - Total Width |
N/A 180 mm7.087 in |
T1 - Cage Position |
N/A 125.8 mm4.953 in |
Groove Position |
N/A 81 mm3.19 in |
T2 - Cone Width |
N/A 112 mm4.409 in |
T3 - Cup Width |
N/A 86 mm3.386 in |