CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 320.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362581 |
Dimensions
D - Outside Diameter |
N/A 440 mm17.323 in |
d1 - Cone Outside Diameter |
N/A 405.7 mm15.972 in |
D1 - Cup Bore |
N/A 372 mm14.646 in |
E - Shoulder Diameter - Housing (Max) |
N/A 383 mm15.079 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 393 mm15.472 in |
r - Fillet Radius |
N/A 2.5 mm0.098 in |
S - Dimension |
N/A 172 mm6.772 in |
T - Total Width |
N/A 73 mm2.874 in |
T1 - Cage Position |
N/A 55.4 mm2.181 in |
T2 - Cone Width |
N/A 42.3 mm1.665 in |
T3 - Cup Width |
N/A 39 mm1.535 in |