CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 340.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362598 |
Dimensions
D - Outside Diameter |
N/A 460 mm18.1100 in |
d1 - Cone Outside Diameter |
N/A 426.8 mm16.803 in |
D1 - Cup Bore |
N/A 393 mm15.472 in |
E - Shoulder Diameter - Housing (Max) |
N/A 404 mm15.906 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 414 mm16.299 in |
r - Fillet Radius |
N/A 2.5 mm0.098 in |
S - Dimension |
N/A 183 mm7.205 in |
T - Total Width |
N/A 73 mm2.874 in |
T1 - Cage Position |
N/A 57 mm2.244 in |
T2 - Cone Width |
N/A 43.8 mm1.724 in |
T3 - Cup Width |
N/A 37 mm1.457 in |