CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 360.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362628 |
Dimensions
D - Outside Diameter |
N/A 500 mm19.685 in |
d1 - Cone Outside Diameter |
N/A 464.4 mm18.283 in |
D1 - Cup Bore |
N/A 423 mm16.654 in |
E - Shoulder Diameter - Housing (Max) |
N/A 436 mm17.165 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 448 mm17.638 in |
r - Fillet Radius |
N/A 3 mm0.118 in |
S - Dimension |
N/A 194.5 mm7.657 in |
T - Total Width |
N/A 85 mm3.346 in |
T1 - Cage Position |
N/A 66.1 mm2.602 in |
T2 - Cone Width |
N/A 51 mm2.008 in |
T3 - Cup Width |
N/A 44 mm1.732 in |