CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 400 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362604 |
Dimensions
D - Outside Diameter |
N/A 540 mm21.2600 in |
d1 - Cone Outside Diameter |
N/A 503.2 mm19.811 in |
D1 - Cup Bore |
N/A 458 mm18.031 in |
E - Shoulder Diameter - Housing (Max) |
N/A 473 mm18.622 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 485 mm19.094 in |
r - Fillet Radius |
N/A 3 mm0.118 in |
S - Dimension |
N/A 212 mm8.346 in |
T - Total Width |
N/A 85 mm3.346 in |
T1 - Cage Position |
N/A 69.3 mm2.728 in |
T2 - Cone Width |
N/A 54 mm2.126 in |
T3 - Cup Width |
N/A 42.5 mm1.673 in |