CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 420 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014572 |
Dimensions
D - Outside Diameter |
N/A 580 mm22.8350 in |
d1 - Cone Outside Diameter |
N/A 540 mm21.26 in |
D1 - Cup Bore |
N/A 479 mm18.858 in |
E - Shoulder Diameter - Housing (Max) |
N/A 498.01 mm19.61 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 513.1 mm20.2 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 225 mm8.858 in |
T - Total Width |
N/A 95 mm3.74 in |
T1 - Cage Position |
N/A 65.2 mm2.57 in |
Groove Position |
N/A 38 mm1.42 in |
T3 - Cup Width |
N/A 52 mm2.047 in |