CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 440 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362291 |
Dimensions
D - Outside Diameter |
N/A 600 mm23.6220 in |
d1 - Cone Outside Diameter |
N/A 570 mm22.441 in |
D1 - Cup Bore |
N/A 506 mm19.921 in |
E - Shoulder Diameter - Housing (Max) |
N/A 523 mm20.591 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 537 mm21.142 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 235 mm9.252 in |
T - Total Width |
N/A 95 mm3.74 in |
T1 - Cage Position |
N/A 67 mm2.638 in |
Groove Position |
N/A 30 mm1.18 in |
T2 - Cone Width |
N/A 61 mm2.402 in |
T3 - Cup Width |
N/A 47 mm1.85 in |