CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 480 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796362284 |
Dimensions
D - Outside Diameter |
N/A 650 mm25.591 in |
d1 - Cone Outside Diameter |
N/A 620 mm24.409 in |
D1 - Cup Bore |
N/A 553 mm21.772 in |
E - Shoulder Diameter - Housing (Max) |
N/A 570 mm22.441 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 584 mm22.992 in |
r - Fillet Radius |
N/A 4 mm0.157 in |
S - Dimension |
N/A 259 mm10.197 in |
T - Total Width |
N/A 103 mm4.055 in |
T1 - Cage Position |
N/A 68.6 mm2.701 in |
Groove Position |
N/A 33 mm1.3 in |
T2 - Cone Width |
N/A 62 mm2.441 in |
T3 - Cup Width |
N/A 53 mm2.087 in |