CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 750 mm29.528 in |
d1 - Cone Outside Diameter |
N/A 700 mm27.56 in |
D1 - Cup Bore |
N/A 611 mm24.055 in |
E - Shoulder Diameter - Housing (Max) |
N/A 630 mm24.803 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 655 mm25.787 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 280 mm11.024 in |
T - Total Width |
N/A 150 mm5.906 in |
T1 - Cage Position |
N/A 101.5 mm3.996 in |
Groove Position |
N/A 54 mm2.126 in |
T3 - Cup Width |
N/A 74 mm2.913 in |