CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 800 mm31.496 in |
d1 - Cone Outside Diameter |
N/A 745 mm29.331 in |
D1 - Cup Bore |
N/A 648 mm25.512 in |
E - Shoulder Diameter - Housing (Max) |
N/A 670 mm26.378 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 697 mm27.441 in |
r - Fillet Radius |
N/A 6 mm0.24 in |
S - Dimension |
N/A 295 mm11.614 in |
T - Total Width |
N/A 160 mm6.299 in |
T1 - Cage Position |
N/A 112.3 mm4.422 in |
Groove Position |
N/A 58 mm2.284 in |
T3 - Cup Width |
N/A 76 mm2.992 in |