CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 850 mm33.465 in |
d1 - Cone Outside Diameter |
N/A 790 mm31.102 in |
D1 - Cup Bore |
N/A 690 mm27.165 in |
E - Shoulder Diameter - Housing (Max) |
N/A 712 mm28.031 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 740 mm29.134 in |
r - Fillet Radius |
N/A 6 mm0.24 in |
S - Dimension |
N/A 310 mm12.205 in |
T - Total Width |
N/A 175 mm6.89 in |
T1 - Cage Position |
N/A 119.1 mm4.689 in |
Groove Position |
N/A 63 mm2.48 in |
T3 - Cup Width |
N/A 85 mm3.346 in |